Maintain zero emissions (recycled waste: 98% or higher) at all global production sites
In order to realize a circular society, the OMRON Group is working to reduce waste at all production sites worldwide. The Group is working not only to reduce waste generation by minimized and efficient use of resources, but also to promote reuse and recycle.
In addition, starting in fiscal 2022, we are working to reduce hazardous waste emissions.
Of the OMRON Group's sites, 24 sites maintained and achieved zero emissions: 12 in Japan, 12 in overseas (1 in the Americas, 3 in Europe, 5 in China, and 3 in Asia Pacific).
The Group kept working to reduce waste generation, promoting reuse and recycle, and maintained zero emissions at all global production sites.
FY2018 | FY2019 | FY2020 | FY2021 | FY2022 | |
---|---|---|---|---|---|
Japan | 98 | 98 | 98 | 99 | 98 |
Overseas | 76 | 95 | 95 | 94 | 97 |