Omron logo

Environmental Management

Initiatives in Containers and Product Packaging Materials

Our Stance

Our Stance

OMRON cares about and works on the environment burdens by containers and packaging materials for products, such as individual product boxes, trays, and sticks.

FY2018 Overview

The amount of containers and packaging materials used increased 13% on a global level, due to the increase in production volume. OMRON will keep working on resource saving by monitoring the amount of containers and packaging materials, and by standardizing containers and product packaging materials. In Japan, OMRON reports to the volume to the Ministry of Economy, Trade and Industry, complying with the Containers and Packaging Recycling Law.

Usage of Packaging Materials

Unit: ton
  FY2014 FY2015 FY2016 FY2017 FY2018
Japan 1,665 1,540 1,675 1,705 1,707
Overseas 4,038 3,769 3,863 7,374 8,512
Total 5,703 5,309 5,538 9,079 10,219
OMRON Corporation, OMRON Corporation, OMRON Corporation, OMRON Corporation, OMRON Corporation, OMRON Corporation, OMRON Corporation, OMRON Corporation, OMRON Corporation, OMRON Corporation, OMRON Corporation, OMRON Corporation, OMRON EXPERTLINK Co.,Ltd., OMRON Corporation, OMRON Corporation, OMRON Corporation, OMRON Corporation, OMRON Corporation, OMRON EXPERTLINK Co.,Ltd., OMRON Automotive Electronics Co. Ltd., OMRON SOCIAL SOLUTIONS Co.,Ltd., OMRON SOCIAL SOLUTIONS Co.,Ltd.