Omron logo

Environmental Management

Energy Usage at Global Sites

Energy Consumption (conversion factors for energy)

Energy Consumption (conversion factors for energy)

(Unit:TJ)
  FY2014 FY2015 FY2016 FY2017 FY2018
Kerosene 28 29 36 31 29
Light oil 0 0 0 0 0
Heavy oil A 11 9 9 11 19
LPG 5 5 4 4 4
LNG 25 25 28 32 23
Town gas(13A) 118 104 113 52 147
Electric power 3,410 3,285 3,335 3,501 3,554
Total 3,597 3,456 3,525 3,632 3,776

[Boundary] Global production sites from FY2014 to FY2017, and all global sites in FY2018

Reducing Greenhouse Gas Emissions

OMRON Corporation, OMRON Corporation, OMRON Corporation, OMRON Corporation, OMRON Corporation, OMRON Corporation, OMRON Corporation, OMRON Corporation, OMRON Corporation, OMRON Corporation, OMRON Corporation, OMRON Corporation, OMRON EXPERTLINK Co.,Ltd., OMRON Corporation, OMRON Corporation, OMRON Corporation, OMRON Corporation, OMRON Corporation, OMRON EXPERTLINK Co.,Ltd., OMRON Automotive Electronics Co. Ltd., OMRON SOCIAL SOLUTIONS Co.,Ltd., OMRON SOCIAL SOLUTIONS Co.,Ltd.