Achieve zero emissions (recycled waste: 98% or higher) at all global production sites as of FY2020.
In order to realize a circular society, the OMRON Group is working to reduce waste at all production sites worldwide. The Group is working not only to reduce waste generation by minimized and efficient use of resources, but also to promote reuse and recycle.
Of the OMRON Group's sites, 21 sites achieved zero emissions: 12 in Japan, 9 in overseas (2 in Europe, 4 in China and 3 in Asia Pacific).
The Group kept working to reduce waste generation, promoting reuse and recycle, and achieved zero emissions at all global production sites in fiscal 2020.
FY2016 | FY2017 | FY2018 | FY2019 | FY2020 | |
---|---|---|---|---|---|
Japan | 99 | 99 | 98 | 98 | 98 |
Overseas | 86 | 77 | 76 | 95 | 95 |